Clothes drying

Conditions and challenges

Fast clothes-drying with traditional methods is an expensive process which usually involved heating and ventilation, tumble-drying or cooling dehumidifiers. In order to dry clothes, a difference in steam pressure must be created between the drying air and the clothes; the bigger the difference in steam pressure – the shorter the drying time. In sorption dehumidification, this difference is created by supplying dry air with a very low steam pressure and low water content.

What we can do for you

By dehumidifying the drying room, heating can be completely avoided since Munters sorption-dehumidifying also works at high capacity in unheated premises too.

Our solution – your benefit

  • Fast and efficient drying
  • No need for heating = significant energy savings
  • No wear on the clothes during drying (wear during tumble-drying)
  • Low energy consumption per kg. of water removed
  • Protection for buildings against damage from damp
  • Simple installation and use
Efficient clothes drying with Munters dehumidifiers | Munters