히터 / 직접 공기 히터

GN Heater series

GN Heater series

The ambition of Munters is to achieve sustainable solutions that provide both environmental and economic benefits for its customers, so we have introduced the new line of GN heaters with net heating output of 75/95kW.

  • 100% thermal efficiency with net heating output of 75/95 [kW]
  • Corrosion resistant, for environments where highly corrosive gases are present
  • Fuel options: natural gas (methane) or LPG (propane)
  • Electrical box equipped with sockets for remote control via external controller (available on request)
  • Ignition timer (delay 0/60s) for programming delayed start-up of multiple units preventing electrical or gas network overload
  • Multiple safety features such as overheating thermostat, airflow pressure switch and gas supply pressure sensor

GN Heater series 에서 제품 비교

GN75 Air Heater

 
 
 
 
 
 
 
 
 
 

73 kW

GN95 Air Heater

 
 
 
 
 
 
 
 
 
 

93 kW

kW 0
9
19
28
37
46
56
65
74
84
93

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다