히터 / 직접 공기 히터

GAlp heater series

GAlp heater series

The GAlp Air Heaters are designed for cost effective heating solutions in a wide range of applications, including greenhouses, poultry houses and other livestock structures. All models function on the principle of direct fired gas heating.

  • 100% thermal efficiency
  • Ready to be connected to a room thermostat
  • Fácil de instalar e operar
  • For outdoor installation or in greenhouses with automatic water supply (UNI EN 12669:2003)
  • Stainless steel outer shell and combustion chamber
  • Funciona com Gás Natural ou GLP
  • Double solenoid valve for shutting off gas supply
  • Safety switch preventing overheating

GAlp heater series 에서 제품 비교

GA125lp

 
 
 
 
 
 
 
 
 
 

125 kW

kW 0
12
25
38
50
62
75
88
100
112
125

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다