팬 및 광 필터 / 추출 팬

WF54 with Munters Drive

Munters Drive in Extraction Fans

  • Reduce fan energy costs up to 40%
  • Nearly Maintenance Free - No Bearing maintenance, No belt replacement, No tensioner.
  • Reduce your carbon footprint
  • Patent Pending
  • Qualifies for energy rebates

 

제품 설명

Munters Drive Motor Technology is now available in a more economical WF54 Galvanized Fan.  Add the Munters Drive WF54 to your building ventilation for significant Energy Savings and low maintenance cost.  Run the Munters Drive in Variable Speed mode, for a perfect minimum ventilation solution.  The Munters Drive is like no other large diameter fan in the Agricultural industry.  The use of a DC motor allows for a direct drive fan to be programed at a specific RPM and hold that RPM without the normal drive loss.   Direct drive also means no belts, tensioner or bearing maintenance.  Munters Drive is the future of Agricultural Ventilation.

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다