냉각기 및 가습기

Area-type™ humidifier

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

옵션

  • 가습

제품 설명

For rooms without ducts. The Area-type humidifier is designed for open spaces such as warehouses and manufacturing spaces that do not have a duct system. Steam discharged from the humidifier is quietly dispersed by a fan without discharging water droplets.
Steam pressure range: 14-103 kPa.
Capacity range: 0,8-130 kg/h.

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다