온도 및 습도 복합 제어 / 액세서리

Farm Silo

Farm Scales

  • Control of 1 or 2 bird scales
  • Up to 500 days data collection
  • Water and dust resistant, power surge and lightning protection
  • High quality cables and stainless steel hanging or floor platform
  • 5-digit display and USB connection for PC communication
  • Standard curves or the users own curves (Poultry weight system)
  • Precision per weighing + - 0,2% (Poultry weight system)
  • Displays the standard deviation of daily increment etc. (Poultry weight system)

 

제품 설명

Munters’ Farm Silo is a weighing control system which allows the grower to precisely control feed deliveries, feed inventory and feed conversion. Feed dispensing may be set to preset times for mealtime feeding, continuous full feeding, or restricted feeding. Munters’ Farm Silo features a program for poultry, swine, breeders and pullets: it manages the entire restricted feeding procedure, distinguishing male from female birds (for breeders) and distributing accurate quantities of feed to each feeding line at preset times, and monitors feed consumption, measuring quantities consumed per hour and per day. Through automatic activation of delivery augers, feeders, lights and alarms and automatic registration of feed deliveries, including quantity, date and time, Farm Silo collects crucial daily data, saved and displayed throughout the growth cycle regarding feed and water consumption, live animal weight, feed conversion and bird mortality.

  • 다운로드

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다