온도 및 습도 복합 제어 / 농업 제어 시스템

Farm Hand CCU

Farm 시리즈 컨트롤

  • Versatile family of controllers
  • Relays and variable speed outputs (Farm Hand)
  • Temperature and RH readings and control (Farm Hand)
  • Ideal for step control of ventilation (Farm Hand)
  • Economical solution for sophisticated climate control of many small rooms in close proximity (Farm Master/Farm Center)
  • Extensive user interface on FarmCenter
  • Full function controller (Farm Master/Farm Center)
  • Extensive control of many functions within one structure (FarmPro)

옵션

  • 통신카드

제품 설명

Stable growth conditions around the animals can easily be created by environmental inputs into the control algorithms. Amongst other environmental inputs that can be read are air temperature, air humidity, animal water consumption and feed consumption. Up to date management information can be extracted from the CC range of controllers through a conventional PC by networking the PC and controllers. Network controller settings can be updated with the click of a button; water or feed consumption can be displayed; equipment status and sensor readings can be viewed; all from the comfort of the site office or even a remote office. Part of the extensive product support package offered by Munters comprises all the necessary hardware and software for networking of the controllers. Things can go wrong. Exactly for this reason it is necessary to have alarm outputs or free standing alarm units to warn in case there are any threats to investment.