HartlGroup_PeterAndAnton.jpg

Munters OASIS System for HARTL GROUP data centre

12 9, 2015

Munters OASIS system offers innovative cooling for the new high performance data centre of HARTL GROUP

HARTL GROUP's new high-performance data center, starting up beginning 2016 in  Hofkirchen, Lower Bavaria, is equipped with Munters’ energy efficient data centre cooling solution OASISTM IEC.

The OASISTM IEC system meets HARTL GROUP's requirement on energy efficiency, operational safety and reliability even under extreme conditions.

Anton Immerz, Graduate Engineer and Key Application Manager Datacenter at Munters, has responded in an interview to the questions of HARTL GROUP regarding operation and advantages of the OASISTM IEC system in comparison with alternative technologies.

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다