Ask a question!

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다

Close
MAI-banners-468x60.jpg

Maintenance 2018 Antwerp

21 3

3 21 09:00 - 3 22 17:00

Munters Global Services will be present at the Maintenance show in Antwerp. Come by our booth and learn more about our broad service offering.

Welcome to our booth # A3024

Munters is a global leader in energy efficient air treatment. Using innovative technologies, we create the optimal indoor climate conditions for customers in a wide range of industries including food, pharmaceutical, data centres and more. 

Munters Global Services in Belgium & Luxembourg has added energy efficient plug fans to our product portfolio.  Installed by Munters experienced, in-house service engineers, these fans remove the need for belts/pulleys to improve energy efficiency and reliability of air handling units (AHU’s). Proven to reduce fan/motor energy consumption by 30% and fan/motor running costs by up to 60%, they offer greater control and are suitable for any air handling unit. 

Munters also offers flexible options for service agreements and extended warranty, installation support, startup & commissioning, training, rotor performance checks, different upgrade options, spare parts, reconditioning & repairs and rental solutions.

Visit us in booth "A3024 for more details and to discuss our FREE energy survey and validation service. Established for over 60 years, Munters has over 350,000 proven installations worldwide.

Welcome!

About Munters Global Services 

REGISTER HERE >>


행사

21 10

10 21 14:00 - 10 24 18:00

2018 Fall Conference 7x24 Exchange

22 10

10 22 09:00 - 10 23 05:00

GREEN WAY Symposium 2019 Prague

05 11

11 5 09:00 - 11 6 17:00

DCD London 2018

06 11

11 6 10:00 - 11 8 17:00

Gulf Food - Dubai

07 11

11 7 09:00 - 11 8 16:00

Data Centre World Frankfurt 2018

13 11

11 13 09:00 - 11 16 17:00

EuroTier 2018

20 11

09:00 - 17:00

Datacloud Nordic 2018

27 11

27 11

11 27 09:30 - 11 28 16:30

Data Centre World Paris 2018

27 11

11 27 21:00 - 11 28 05:00

CEGA 2018

04 12

12 4 22:00 - 12 5 04:00

Meistererfahrungsaustausch 2018

14 1

1 14 16:00 - 1 16 22:00

AHR Expo 2019

27 1

1 27 00:00 - 1 31 03:00

AABC Europe 2019

20 2

2 20 00:00 - 2 21 00:00

maintenance 2019

07 5

5 7 21:00 - 5 9 03:00

The Battery Show Europe 2019

행사

우리는 전문가 입니다

우리는 우리의 제품을 알고있다. 우리는
귀하의 국가에서 사람을하여
연락처 정보를 안내합니다