휴대용 제습기

M300

The Munters M300 marks a leap in evolution in modern portable dehumidification. It offers outstanding performance, energy efficiency and control - all in a lightweight, yet robust design. Munters M300 is ready to make the toughest conditions imaginable, quite manageable. Compact and high performing, the M300 is the perfect choice for many applications. The carefully tested design optimizes the airflow, minimizes losses and helps to increase capacity even more. M300 is the definite benchmark for energy efficiency, adopting several new technologies to bring consumption for dehumidification down to a minimum.

주요 특징

  • 300 m3 airflow per hour
  • Smart and portable design
  • Lightweight yet robust
  • High performance
  • Energy efficient
  • Easy-to-use AirC 200 control system
  • Futureproof connectivity options

제품 설명

The smart controls and running modes of the new M300 are easily optimized to your conditions, making sure it runs at the exact right level - no more, no less. M300 is also easy to get in place, easy to get up and running - and just as easy to operate. As a matter of fact, the standard factory pre-set (50% Rh) is just perfect for most users. But if you want to tailor the settings more exactly, the AirC control is easy to navigate. It’s ready to deliver precise performance with minimal maintenance and service requirements in demanding environments.