HCE Series
Regulate humidity levels in large airflows that require precise moisture control with the Munters HCE series. These stand-alone desiccant dehumidifiers easily integrate with new and existing systems to condition airstreams with a broad range of moisture loads, for use in a wide variety of applications.
주요 특징
- Effective manufacturing process humidity control
- Higher productivity, product quality and yield
- Low operating and maintenance costs
- Minimal energy requirements
- Rugged construction for indoor and outdoor use
제품 설명
The HCE provides condensation, moisture and humidity control for processing extremely moisture-sensitive materials, quality control in precision manufacturing processing areas, and heat drying and curing. These applications include the food, brewery, confectionery, meat processing, chemicals, pharmaceuticals, plastics, pyrotechnics, semiconductor and other industries. The HCE desiccant dehumidification modules with electric, gas or steam reactivation are available in four sizes with nominal airflows ranging from 15,000 cfm to 40,000+ cfm.
옵션
- Allen Bradley PLC
- 재생(가스, 전기, 증기, 열)
- 시스템 컨트롤러
- 터치스크린 디스플레이