구조화된 포장
Vantage 추가 스트럭쳐드 패킹
Munters Vantage® Additional® High-Capacity Structured Packing provides significant margins on throughput over traditional packing. The unique texture of packing provides exceptional liquid spreading characteristics. Vantage® Additional® packing provide higher capacity with lower pressure drop and better efficiency than traditional packings. Customize the surface area or corrugation crimp size to optimize performance.
주요 특징
- Higher throughput
- Low pressure drops
- Good efficiency
- Versatile
- Improved turndown ratio
같은 시리즈 제품
| 모델 |
|---|
| Vantage 200 추가 |
| Vantage 250 추가 |
| Vantage 350 추가 |
| Vantage 450 추가 |
| Vantage 750 추가 |
| Vantage WM BX 추가 |
- 다양한 강종으로 제공 가능