Air-cooled chillers

Turbomiser Free-Cooling

The Turbomiser Free-Cooling system is a high‑performance, air‑cooled chiller designed for outdoor installation. Features include microchannel condensers, flooded evaporators, and oil‑free magnetic‑bearing centrifugal compressors, ensuring exceptional efficiency, reliability, and overall system performance. Free-Cooling and Glycol-Free Free-Cooling variants offer further opportunities for energy savings and operational flexibility.

주요 특징

  • Advanced microchannel condensers featuring exceptional heat transfer performance and optimized for reduced footprint, low noise and serviceability
  • Flooded shell-and-tube evaporators specifically engineered for its application, ensuring optimal thermal performance
  • Turbocor oil-free, magnetic-bearing centrifugal compressors deliver significant energy savings, superior performance, and remarkably low noise emissions
  • Automatic free cooling control, allowing seamless part and full free-cooling transition
  • Minimized environmental impact with low-GWP refrigerants
  • Compact footprint to optimize space utilization
  • Lower electrical consumption, delivering significant savings