EC Cool
Let the Munters EC Cool evaporative cooling pad system increase the cooling capacity of your rooftop condensers while improving energy efficiency. Reducing the inlet temperature of hot ambient air entering the condensers helps control the indoor climate and prevent unplanned breakdowns.
주요 특징
- More energy-efficient cooling installation, even during the summer
- Modular, versatile and cost-effective
- Easy to install, operate and maintain
- No corrosion or mineral deposits on condenser
- Quick cleaning and pad replacement
- Short delivery times
제품 설명
When ambient temperatures climb, rely on the EC Cool with wetted Munters CELdek evaporative media for effective cooling for increased condenser efficiency. Reducing inlet air temperature by 1°C increases condenser efficiency by at least 2%. Modular, versatile and cost-effective, the EC Cool boosts energy savings and helps maintain a comfortable indoor climate in archives, supermarkets, cold stores, warehouses, and manufacturing and other facilities by precooling the air before it passes through your rooftop condensers.