Would you prefer to visit the website in this country and language?

Munters AB has divested its FoodTech Equipment offering to Grain & Protein Technologies, owned by American Industrial Partners. As a result, neither Munters AB nor any of the companies within the Munters Group are responsible or liable for any content related to FoodTech Equipment that temporarily remain on the website or for any products or services related to FoodTech Equipment, except to the extent required by applicable law. This includes any inaccuracies, errors, or omissions in the information provided. For more information, please refer to the press release dated 9 February 2025, available at https://www.munters.com/en-us/news-media/press-releases/2025/munters-signs-an-agreement-to-divest-the-foodtech-equipment-offering/.

IW

IW air inlets are designed as wall-mounted inlets for livestock houses.

Highlights

  • Manufactured in durable white UV stabilized polystyrene
  • Different models with depths ranging from 150 mm to 350 mm
  • Main door moulded in two pieces preventing deformation
  • Main door with an insulated core, preventing condensation on the inside
  • Integrated aluminum profiles in the main door prevent warping
  • Adjustable flap allowing precise adjustment of airflow patterns
  • Easy installation

같은 시리즈 제품

모델제품 시트사용 설명서
IW150보기보기
IW250보기보기
IW350보기보기

유입구 캐노피

공기 유입구 액세서리

Case studies