Fiorital S.p.A. is one of the leading players in the fish industry, both in Italy and around the world. The company was established in 1979, and since the year 2000, Fiorital’s base of operations has been located in Venice, in the industrial zone with direct land and sea access. Fiorital imports and exports seafood worldwide and is active in all Italian and global markets. The company specializes in live seafood, especially crustaceans, as well as frozen and super-frozen (-60°C) products.

주요 특징

  • Reliable humidity control
  • Improved production conditions
  • Lower risks of product contamination
  • Energy-efficient and cost-effective solution
  • Enhanced operational efficiency with multiple dehumidifiers

By freezing fish and other seafood, you can effectively stop time, since a properly thawed product closely resembles the fresh version in color, texture, taste, and even the nutrients that get locked in during the freezing process. However, the washing, processing, and handling of seafood products inevitably bring high levels of humidity.

The ice-cold challenge

Combined with low ambient temperatures, the washing process can cause severe problems with condensation and ice build-up on cold surfaces in production and storage areas. Wet, slippery surfaces and excessive ice accumulation not only pose significant hazards to workers’ health and safety. It can also obstruct airflow, reduce the efficiency of cooling coils, and even damage equipment. Condensation dripping from ceilings also creates serious contamination risks for the sensitive products being processed. As Fiorital’s operations continued to grow, something had to be done. That’s when Fiorital decided to reach out to Munters to analyze the problem and evaluate possible solutions. Diego Ledda, Technical Area Manager at Fiorital didn’t hesitate when choosing a partner for their dehumidification project: “I first came across Munters while working at my previous company in Sardinia. I like their seriousness, professionalism, and efficiency along with a valid technical service that responds promptly. And of course, the products are undeniably very good.”

Munters’ dehumidifiers help maintain optimal processing and storage conditions.

The best and most efficient way to reduce problems with condensation and ice-build up in cold environments is not to raise the temperature, but to lower the amount of humidity in the air. After analysis and discussions between Munters’ and Fiorital’s technical managers, it was decided to install Munters dehumidification units in strategic locations throughout the facility. The first unit is dedicated to dehumidifying a corridor leading to a BT cell refrigerator, to prevent ice formation. The second is used for the same task but is installed inside a low-temperature cold room. In this case, since it was not possible to dehumidify the area in front, a special unit, IceDry1400, was installed inside the BT cell. Finally, the third unit is installed in a processing and packaging area where frequent washing used to cause high humidity and significant condensation on machinery and the ceiling. ”We relied exclusively on Munters because we knew they were unquestionably the best. Our situation has improved considerably since the beginning of the project, allowing us to offer a much better final product. But there is still room for improvement and growth by upgrading the machines, especially in the atelier, or by purchasing new ones. The main idea is to relocate to a bigger space, and we are confident that there will be opportunities and a need for additional investment in equipment from Munters,” says Diego Ledda, Technical Area Manager at Fiorital. Munters’ dehumidifiers quite simply help Fiorital S.p.A. maintain optimal processing and storage conditions for their operations.

사례 응용 분야

주요 특징

  • Reliable humidity control
  • Improved production conditions
  • Lower risks of product contamination
  • Energy-efficient and cost-effective solution
  • Enhanced operational efficiency with multiple dehumidifiers