팬 액세서리

Vortex accessories

Get more out of your Dri-Eaz Vortex air mover from Munters using these essential accessories. Extend the air mover’s reach by up to 125 feet using up to five Sto & Go Vortex ducting sections. Or combine additional ducting with a snout adapter to circulate air from the Vortex in three different directions.

주요 특징

  • Accelerate fast, energy-efficient drying
  • Enhance air movement and circulation
  • Quickly remediate water damage
  • Easy to install, operate and maintain
  • Low total cost of ownership
  • Works for negative or positive pressure installations

제품 설명

Powerful, focused air movement is the foundation of structural ventilation and drying for restoration professionals. The Vortex air mover propels a high-velocity airstream across open indoor spaces to dry industrial or commercial spaces such as gyms, concrete pads, hallways and other indoor areas. Using 12-inch, semi-rigid Sto & Go Vortex ducting sections extends the reach of the air mover by up to 125 feet. To direct powerful Vortex drying action in three different directions for fast drying, pair the Sto & Go Vortex with a snout adapter, mounted either on the suction or blowing side.

Munters