독립형 제습기

R-Series

Munters R-Series desiccant dehumidifiers provide the rental industry with a line of reliable and durable dehumidification systems built for ease of mobility and flexibility to meet a wide variety of customer requirements and applications.

주요 특징

  • Rugged, durable construction
  • Withstands frequent movement and transportation
  • Up to 30% less energy consumption compared to other units
  • Lower dew points due to Munters rotor technology
  • Dual reactivation provides utility source flexibility at customer site

제품 설명

Durable and robust, the Munters R-Series withstands heavy usage and was designed with the industrial rental industry in mind. Their compact and lightweight design reduces shipping cost and logistic, combination electric and gas reactivation heater allow site flexibility for utilities and their optimized energy efficiency means low energy cost to operate. Versatile, portable and easy to operate and maintain, the R-Series features patented Munters Honeycombe desiccant rotor technology. They are available in nominal airflows ranging from 5,000 scfm, 10,000 scfm or 15,000 scfm.

옵션

  • 이슬점 센서
  • 터치스크린 디스플레이