제습 시스템
LDP
Munters LDP desiccant dehumidifier safeguards product quality in moisture-sensitive manufacturing processes like battery production or research facilities that demand low and ultra-low dewpoints. It has a 40% smaller footprint and delivers 30-45% more energy savings than the industry standard.
Highlights
- Easily achieves extremely low supply dew points (< -40°F DP)
- Handles air inlet conditions from 100% return air to 100% outside air
- Gas, steam or electric reactivation as standard
- Compact design and minimized footprint
- Cost-effective, standardized design
- Optimized to deliver 30-45% energy savings vs. industry standard
- Allen Bradley PLC
- 다양한 소재(스테인리스 스틸, 아연 도금 스틸, 플라스틱)로 제공 가능
- 맞춤 가능한 사전 및 사후 처리
- 이슬점 센서
- 야외 버전
- 처리 팬
- 재생(가스, 전기, 증기, 열)