휴대용 제습기

DuoZone

Quickly and effectively remove odors from indoor spaces with the Munters DuoZone ozone machine. Portable and user-friendly, this state-of-the-art machine safely generates and then eliminates ozone for high-efficiency odor removal.

주요 특징

  • Quick, powerful odor eliminator
  • Safe ozone generation and removal
  • Lightweight and portable
  • User-friendly programmable control unit
  • Built-in ozone sensor for operator safety

제품 설명

Effectively deodorize any sealed, unoccupied area from odors, smoke and volatile organic compounds (VOCs) with the Munters DuoZone ozone machine. Lightweight and portable, this powerful odor removal unit oxidizes unwanted odors, using state-of-the-art control to regulate the recommended ozone concentration and air changes per hour. It then automatically disperses the ozone, making it safe for people to use the area again. It is suitable for renovation projects, smoke and water damage restoration, hotel rooms and common areas, ozone rooms, smoking rooms, vehicles with a 230 V power supply, and other areas requiring effective odor control or odor removal.

서비스 및 업그레이드