DriEaz
DriEaz dehumidifiers from Munters remove moisture from the air for demanding applications that require humidity control, such as structural drying and water damage restoration (WDR). Lightweight and portable, it packs high capacity into a compact unit, quickly drying the air to prevent damage.
주요 특징
- Compact, rugged and portable design
- High capacity relative to the size
- Helps protect building structure
- Prevents mold, mildew and odor
- Impact-resistant polyethylene housing
- Versatile pump for automatic water removal
제품 설명
DriEaz refrigerant-based dehumidifiers are suitable for quick, effective humidity control for various applications, including emergency moisture removal to preserve the integrity of building materials in residential, commercial and industrial spaces. DriEaz operates cost-effectively even in the most humid environments. These mobile dehumidifiers withstand physical force, delivering effective humidity control despite scrapes, hard knocks and accidental drops. All models are equipped with a pump to drain water automatically.