간접 기화식 통합 시스템

Oasis IEC - Europe

Maximize energy savings and remove heat from your data center without adding any moisture to the air with the Munters Oasis indirect evaporative cooler (IEC) range. These systems use up to 80% less energy to maintain the optimal temperature than conventional cooling systems.

주요 특징

  • Efficiently removes data center heat
  • Saves energy
  • Minimizes refrigerant use
  • For high temperatures
  • Suitable for any climate
  • Low maintenance
  • Munters heat exchanger technology - EPX

제품 설명

Remove data center heat with the Oasis IEC indirect air economizer. An air-to-air heat exchanger transfer heat from the data center air to a separate scavenger airstream, which never enters the white space. Free cooling is extended by spraying water on the scavenger side of the exchanger for an enhanced cooling effect. Patented, self-cleaning polymer tube heat exchangers provide unparalleled indirect evaporative cooling performance, even in areas with poor water quality. It can operate dry, eliminating freeze concerns and allowing a balanced approach to water and energy use. Trust the Oasis IEC series for efficient heat rejection, whether operating dry or wet.

서비스 및 업그레이드