冷凍・冷蔵ソリューション
適切な除湿ソリューションがない場合、冷蔵庫に結露や氷の蓄積が発生します。霜取りには時間とエネルギーがかかるほか、蒸発器に氷がつくことで、蒸発器が効率的に動作せず、運用コストがさらに押し上げられます。
ムンタースの産業用除湿機は、二酸化炭素排出量とコストを低減 - 施設全体で完璧な気候を作り出すように設計されています。
エラーが発生しました。後でもう一度試して下さい。
適切な除湿ソリューションがない場合、冷蔵庫に結露や氷の蓄積が発生します。霜取りには時間とエネルギーがかかるほか、蒸発器に氷がつくことで、蒸発器が効率的に動作せず、運用コストがさらに押し上げられます。
ムンタースの産業用除湿機は、二酸化炭素排出量とコストを低減 - 施設全体で完璧な気候を作り出すように設計されています。
Ice and condensation cause slippery floors, and ice deposits can even fall on personnel from overhead build-up. While humid air can cause mist, and reduced visibility.
Munters dehumidification solutions can help you maintain the highest safety levels by stopping ice and condensation in their tracks. No ice means workers won't slip and trip and equipment won't be damaged by falling ice. No mist means reduced accidents due to reduced visibility.
If you want to find out more about Munters solutions for cold storage,
please download our brochure.
Your problems are only beginning once humid air enters the cold storage. But Munters can help you with a dehumidification solution that's ideal for your facility.
Munters has the expertise to help you find the optimal solution that will increase operational efficiency and save big on energy costs. Our tailored dehumidification systems are the ideal solution to your cold storage problems.
Independently of whether the products require the minus temperatures of freezers or just chilled storage such as in a fridge or colder room, cold storage facilities must maintain product quality and freshness. In these conditions, it’s critical not only to control the temperature but also to control the level of relative humidity. The World Health Organization recommends maintaining humidity levels lower than 60% R.H (2-22°C).
With a tailored Munters dehumidification solution in your cold storage, the relative humidity can be kept in check. Thereby, you will comply with the strict health regulations, for instance, within the food or pharmaceutical industries, and the product quality will be sustained over time, ensuring maximum product shelf life.
Munters dehumidifier will provide year-round control irrespective of the ambient conditions or removal of cooling units.
Your cold storage will experience condensation and ice build-up if you don't have the right dehumidification solution. Defrosting costs time and energy, and your evaporator won't operate efficiently if ice has formed on it.
Want to enjoy significant energy savings and reduce your carbon footprint? Munters can help, with a dehumidification solution tailored to your specific cold storage needs.
Specially developed for cold storage installation, Munters IceDry dehumidifies air from inside the cold storage and removes high moisture levels that cause condensation, which can quickly turn into frost and ice.
“We had ice and snow on the evaporator, it was difficult to clean, and difficult to keep at a constant -20°C”, said a KLM employee.
Three Munters IceDry systems were installed in their cold storages.
“The difference before and after the installation of IceDry is like night and day. The cold storage rooms are clean, and the floors are no longer slippery”, the employee concluded.
With Munters as your service partner, your air treatment equipment will receive the attention, care and maintenance needed to reach its maximum life expectancy. Our range of services available through our global network of Munters Services Engineers and Technicians include:
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!