お問合せはこちら

お問い合わせはこちらへ

製品についてのご質問等はこちらで受付けております。内容によってはお時間をいただく場合もございます。

閉じる

デシカント空調機・システムユニット / Munters Connected Climate®

MCC for Climatix

MCC for Climatix

  • Compatible with Munters Climatix units
  • Data Logging
  • Remote control of the dehumidifier
  • Alarms to mail/SMS
  • GPS positioning
  • Internal back-up battery
  • Internal SD card for data back-up

 

製品紹介

The MCC for Climatix is a gateway device that enables GSM based connection of Munters Dehumidifiers with Climatix controls.

The MCC connects the Dehumidifier unit to a web based Cloud Service (Munters Connected Climate®) and allows the user to do remote settings and analyze historic data from the dehumidifier.

With the Munters Connected Climate® service the user can receive alarms in real time over email or SMS and take immediate actions.

In the web based service the user can also optimize the operation of the unit based on multiple data from the dehumidifier and sensors in the surrounding, for achieving the perfect climate.


お問い合わせはこちらへ

製品についてのご質問等はこちらで受付けております。内容によってはお時間をいただく場合もございます。