エラーが発生しました。後でもう一度試して下さい。
エラーが発生しました。後でもう一度試して下さい。
Do you happen to have one of the much older and still steadily running Munters dehumidifiers operating in your facility? Like Munters and most other environmentally concerned companies, you might also be focusing on reducing energy consumption and carbon footprint? If YES, Munters can provide retrofit solutions to optimize the energy efficiency in these older units, securing energy-efficient operation years ahead.
Since the majority of the energy required for the desiccant process is used in heating the reactivation airstream, significant energy savings are achieved by recovering the energy in the reactivation cycle.
Internal energy recovery systems for the rotor reactivation process can be installed retrofit in a wide range of bigger dehumidifiers (e.g. MX, MA, MCD, ICA, MTS & MDU Series) offering energy savings up to 30%, typically with a short ROI of around 2 years or less.
The Purge sectors can easily be installed on-site by our skilled Service Teams and do not involve any external rebuilding – most of the work is done inside the dehumidifier itself.
How it works:
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
パスワードをお忘れですか?
ユーザーIDが正しくありません。
エラーが発生しました。後ほどもう一度お試しください。
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!