MK NX Series
The Munters MK dehumidifier removes moisture from the air in small spaces using an environmentally friendly refrigerant. This lightweight, portable unit keeps relative humidity constant and prevents unnecessary dehumidification, automatically adjusting settings using integrated or external sensor data.
優れた特徴
- Intelligent humidity control
- Integrated RH/T sensor
- Lightweight, portable unit
- Durable, robust construction
- High dehumidification capacity
- Easy to operate and maintain
製品説明
Automatically controlling humidity saves energy since the MK only operates when needed. These dehumidifiers reduce relative humidity wherever space is limited, such as small storage rooms, cellars, archives and other areas. Removing excessive moisture from the air also protects pipes and fittings from corrosion and condensation. Building contractors, waterworks operators and water damage restoration professionals rely on the MK series for fast, effective cleanups in areas with heavy condensation, wet spots, puddles or water damage. Nominal airflow from 196 up to 900 m³/h.