Circlemiser TMA CM
Circlemiser is an innovative air-cooled chiller designed for outdoor installation, equipped with microchannel cylindrical condensers, flooded evaporators and oil-free, magnetic-bearing centrifugal compressors.
優れた特徴
- Unique microchannel cylindrical condensers, featuring a 45% greater heat exchange surface compared to traditional heat exchangers
- 10% reduction in footprint compared to traditional air-cooled chillers, without compromising performance
- Turbocor oil-free, magnetic-bearing centrifugal compressors
- An increase in EER of up to 9.5% for single-compressor units and up to 15% for multi-compressor units compared to equivalent oil-free chillers under the same operating conditions
- Cascade-flooded shell-and-tube evaporators reduce the ΔT on the water side, ensuring lower energy consumption and higher efficiency, as well as circuit redundancy
- Compatible with low GWP (Global Warming Potential) refrigerants, including R515B, R513A, and HFO-R1234ze
- AHRI certified
このシリーズの製品
| モデル |
|---|
| Circlemiser 500 Ton Small |
| Circlemiser 500 Ton Large |
| Circlemiser 600 Ton Small |
| Circlemiser 600 Ton Large |
| Circlemiser 600 Ton High Ambient |