水平方向のフロー

METAdek

Maximize liquid distribution in columns with Munters METAdek structured packing. These stainless steel or alloy packing sheets ensure predictable throughput, low pressure drop, and high separation efficiency of liquid droplets from the gas stream.

優れた特徴

  • 600 Corrugated pattern in alternating sheets
  • High liquid-gas separation efficiency
  • Easy to install and maintain
  • Economical
  • Corrosion- and heat-resistant
  • 600 corrugated pattern in alternating sheets
  • Made of 316L stainless steel and other alloys

製品説明

METAdek metal structured packing sheets optimize liquid spreading and wetting of the packing surface within columns, improving separation efficiency. These corrugated packing sheets are easy to install and maintain, making them cost-effective for new or upgrading packing columns. METAdek withstands high-pressure and high-temperature conditions. Known for high mechanical strength, they provide high separation efficiency and reliable performance, making them an ideal choice for various applications.

Munters