Would you prefer to visit the website in this country and language?

大気汚染防止およびVOC除去ソリューション

Regenerative Thermal Oxidizer (RTO)

Airprotech Regenerative Thermal Oxidizers remove pollutants through high-temperature oxidation with up to 96% thermal recovery. Available in modular chamber configurations, they deliver high efficiency and low operating costs for a wide range of gas volumes.

Highlights

  • Up to 96% thermal recovery through ceramic bed technology
  • 2 to 7 chamber designs for flexible system sizing
  • Optimized gas distribution ensures full oxidation
  • Reduces fuel use and operating costs
  • 30 years of oxidizer expertise across industries
  • Over 550 oxidizer installations worldwide

    このシリーズの製品

    モデル
    Regenerative Thermal Oxidizer (RTO)
    Recuperative Thermal Oxidizer
    Catalytic Oxidizer