大気汚染防止およびVOC除去ソリューション
Recuperative Thermal Oxidizer
Recuperative Thermal Oxidizers combine thermal oxidation with integrated heat recovery. With up to 65% energy efficiency, they offer cost-effective pollutant removal and optional heat reuse for production or facility heating.
Highlights
- Heat recovery efficiency can reach 65%
- Auxiliary heat options support plant-wide heating
- Reduces energy consumption and CO₂ emissions
- Robust design ensures reliable long-term operation
- Fully engineered and built in-house by Airprotech
- Trusted performance with 550+ units installed globally
- 回収サーマルオキシダイザー(TH)