Water-cooled chillers
Turbomiser TMH
Turbomiser TMH is a high-performance, water-cooled chiller designed for reliable indoor installation. It features advanced engineering with flooded condensers and evaporators and is optimized for oil-free, magnetic-bearing centrifugal compressors to deliver exceptional efficiency and superior operational performance.
優れた特徴
- Compact and lightweight compressor, resulting in reduced overall unit weight and footprint compared to an equivalent screw-compressor chiller
- Unmatched energy efficiency, delivering significant cost savings
- Low-noise compressor operation
- Very low compressor starting current, requiring only 5 A or less
- Enhanced heat exchanger performance and low environmental impact, thanks to the oil-free technology
- Maximum reliability and minimal maintenance, with no performance degradation over time
- Onboard digital control for performance optimization