Air-cooled chillers
Turbomiser TMA
Turbomiser is a robust air-cooled chiller engineered for outdoor installation. It incorporates advanced components, including microchannel condensers, flooded evaporators, and oil-free, magnetic-bearing centrifugal compressors for superior performance. The Turbomiser series delivers exceptional energy efficiency, backed by more than two decades of proven reliability. This makes it the ideal choice for data centers—particularly high‑density infrastructures—as well as mission-critical environments requiring continuous uptime and high‑consumption facilities seeking optimized performance.
優れた特徴
- Advanced microchannel condensers featuring exceptional heat transfer performance and optimized for reduced footprint, low noise and serviceability
- Flooded shell-and-tube evaporators specifically engineered for its application, ensuring optimal thermal performance
- Turbocor oil-free, magnetic-bearing centrifugal compressors deliver significant energy savings, superior performance, and remarkably low noise emissions
- Minimized environmental impact with low-GWP refrigerants
- Compact footprint to optimize space utilization
- Lower electrical consumption, delivering significant savings
- Lower noise levels for flexible acoustic compliance