Deumidificatori / Unità di trattamento dell’aria completa

DDS30

Desiccant Dehumidification System DDS

  • Fresh make-up air
  • No overcooling
  • Equally effective at design and off-design conditions
  • Helps prevent mold, mildew, wet floors and saturated ducts

 

Descrizione prodotto

The Munters Desiccant DDS Product allows for the flexibility and integrity of a custom product, while maintaining the convenience and value of a pre-configured system.



The heart of the DDS product is the basic Munters desiccant dehumidification module consisting of the active desiccant wheel, a reactivation heat source, and supply and reactivation fans. Pre-engineered energy recovery, cooling, heating and filtration modules can be added to satisfy most custom designs.



This system is suitable for lower dew point commercial applications such as ice arenas and surgical suites, or as an easy retrofit to add latent capacity without increasing cooling. These systems range from 1,500 cfm to 100,000 cfm.

Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.