Raffrescatori e umidificatori

Single-tube humidifier

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

Opzioni

  • Umidificazione

Descrizione prodotto

Suitable for – but not limited to – small-capacity systems. The Single-tube humidifier features a wide range of dispersion tube lengths and is suitable for moderate to long non-wetting distances. The separator/tube assembly is pre-assembled.
Steam pressure range: 14-345 kPa.
Capacity range: 0,7-238 kg/h.

Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.