Raffrescatori e umidificatori

Humidi-tech® humidifier

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

Opzioni

  • Umidificazione

Descrizione prodotto

The Humidi-tech humidifier is a compact, cabinet-style unit compatible with all water types and numerous dispersion options. Installation is a snap: Just attach the frame to a supporting structure and connect electrical and water services.

Capacity range: 2,7-46 kg/h for each unit; link up to 16 units for capacity up to 740 kg/h.

Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.