Raffrescatori e umidificatori

CRUV® humidifier

DriSteem

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

Opzioni

  • Umidificazione

Descrizione prodotto

The compact CRUV humidifier is designed to integrate inside an existing enclosure, such as a packaged air conditioning unit, or added to an existing system, such as an environmental chamber. CRUV is self contained and compatible with all water types.

Capacity range: 2,7-46 kg/h.

Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.