Ask a question!

Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.

Close

Controllo combinato Temperatura & Umidità / Allarmi e comunicazione

Rlink One

Farm Alarms & Communications

  • Full control over all events and procedures
  • Both wired and wireless communication
  • Stay connected with all Munters control and management systems installed in the farms
  • Real time alarms and accurate data 24 hours a day, 7 days a week

 

Descrizione prodotto

Munters’ Rlink One Communication unit provides wireless communication between a controller network and a communication system. The Rlink One provides an effective alternative for situations when connecting the controllers to the communication network via a communication cable is not feasible. Rlink One‘s multiple new features ensure RF signal quality, enable long distance transmission, and greatly simplify installation and setup.


Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.