Controllo combinato Temperatura & Umidità / Sistemi di controllo per l’agricoltura

AeroCurtain - Environmental Control

5000 series controls

  • Enclosures are sealed plastic
  • All relays are "dry contacts" rated 6 Amp or 1/3 HP max
  • Thermal contact relays used for heating or cooling signals
  • PC Loop available
  • Ramping Timer available
  • Sensors may be extended on all models with optional Aerotech junction box and cable
  • Variable speed models use dual triac technology
  • Minimum, maximum temperature recording

 

Descrizione prodotto

It allows the user to maintain a specific target temperature by controlling the operation of ventilation and heating equipment. Two stages combining constant – speed fans, heating units or mist sprinklers, as well as curtain for natural ventilation, can be connected to the controller.

Main Features
• Three Digit Display

• Pilot Lights

•Minimum Ventilation Cycle

•Temperature Curve

•Four Independent Temperature Probe Inputs

•High/Low Temperature Alarm Output

•Zoned or Staged Heaters

•Room Temperature Compensation on Curtains

•Overload and Overvoltage protection

•Computer Control

•Control of Air Inlet Movement

Siamo esperti

Inoltreremo la vostra richiesta
alla divisione di riferimento del vostro paese.