Raffrescatori e umidificatori evaporativi diretti
Humidec
Maintaining relative humidity of at least 40% indoors ensures high productivity in industrial and commercial settings as well as the comfort and well-being of building occupants. Munters Humidec evaporative cooling media creates the perfect indoor climate without additional energy consumption.
Vantaggi
- Heat-resistant
- Easiiy splits to match demand
- Washable with chemicals
- Exchangeable from the other company’s products
- Exchangeable from the other humidification systems
Descrizione del prodotto
Keeping indoor humidity levels constant helps improve indoor air quality. It also prevents microbial growth that can affect building occupant comfort and well-being. Highly energy efficient, Humidec structured media modules from Munters allow air to flow through a humidifying element, naturally drawing water through the structured humidification media and transforming it into water vapor by means of evaporation.