Upgrade to Munters GLASdek
Does your data center rely on evaporative cooling? Every day that passes with old fire-rated media pads leads to decreased performance. Efficiency and reliability drop dramatically over time, increasing costs and risks. Munters GLASdek offers maximum cooling efficiency. Replace your pads with high-quality Munters GLASdek to save money, boost performance, conserve energy and enhance sustainability.
Keep your data center running efficiently

Avoid downtime
Unexpected downtime can be costly. Aging fire-rated media pads lose efficiency, risking operational performance. Munters GLASdek media helps secure reliable, high-quality cooling to keep your data center running smoothly.

Reliable evaporative cooling you can trust
Data centers demand reliability, and Munters delivers. With decades of experience and the largest installed base in evaporative cooling, Munters GLASdek ensures proven performance and smooth operation, backed by unmatched reliability.

Consistent quality
Munters is a trusted supplier of best-in-class evaporative cooling media. With GREENGUARD Gold certification, a UL900 fire-rating, optional premium Tufedge coating, and decades of expertise, Munters perfectly structured Munters GLASdek media is the trusted choice for data centers.

Why choose Munters GLASdek media pads?
Munters GLASdek media pads set the standard in evaporative cooling technology. With optimal cooling efficiency, they ensure reliable temperature control even in challenging conditions. Their low pressure drop design reduces operational costs by conserving energy and water. Built with durable, flame-retardant materials and an optional TUFedg™ coating, Munters GLASdek media is engineered for longevity. GREENGUARD Gold certification ensures they meet global sustainability standards while fitting seamlessly into most systems.

How to identify when it’s time to replace media pads
Aging fire-rated media pads lose efficiency over time, making replacement essential to maintain performance. Key signs include reduced cooling capacity, higher energy use and uneven air distribution from degraded media. Scale buildup from high cycles of concentration further diminishes effectiveness, while tears, sagging, or algae growth indicate material failure. Dry streaks also allow hot air to bypass, undermining cooling output. Regular inspections ensure timely replacements for reliable system performance.
Want to maximize data center cooling efficiency?
Contact your supplier, or click "Talk to an expert," fill in the form, and we will get back to you shortly.