Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
Munters Humimax™ is a series of standalone humidifier units. Humimax provides excellent humidification while letting you automatically control the level of humidity throughout a broad range of application areas, such as print houses, wood and furniture storages, museums and computer rooms as well as vegetable and fruit storage. The Humimax is available in three different sizes 2000, 5000 and 10000 m3/h depending on size of premises and humidification needs. The unit is designed to keep an optimum balance between required humidification efficiency and stability, as well as very low energy consumption. Easy installation (plug and play) and maintenance make the Humimax simple and straight forward to use by almost anyone.
Humimax™ features superb control functionality with minimum relative humidity fluctuation. In comparison with other humidification technologies, the evaporative humidifier consumes only the minimum of energy and is therefore the optimal choice both environmentally and economically.
Humimax can provide outstanding results as the installation is very simple and the maintenance is limited to cleaning and exchanging the evaporative media. It is a reliable and durable humidifier with a robust design. Its high performance can help eliminate fatal static discharges in data centers and server rooms, prevent damage to valuable artifacts caused by shrinkage in museums and art galleries, minimize wastage by keeping moisture content in furniture and wood industry, and reduce weight loss during fruit and vegetable storage. Humimax is also widely used in printing houses to prevent paper from loosing its strengths and brittleness, and avoid static electricity to influence the final printing result.
Information produit
Comparaison
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!