Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Une erreur occursée lors de l'envoi du message, s'il vous plaît essayer à nouveau plus tard
Poser une question
Business Areas
Connexion
Munters is the original inventor of structured media, proven and produced for over 50 years.
The unique design of GLASdek GX30 gives it high strength and durability with exceptional cooling and humidification rates. It is made from a flame-retardant material fortified with special rigidifying agents. GLASdek GX30 is the right choice in situations where strict adherence to fire codes is required. The media is Fire Rated UL900 and ULC-S111 Class 1.
GLASdek GX30 is also GREENGUARD Gold certified under UL’s certification program, as having low chemical emissions, validating that it
meet the highest industry standards globally.
Information produit
Options
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!