Contrôle combiné de la température et de l'humidité / Accessoires

Farm Light

Contrôleurs Farm Accessories

  • Commande de variateur de lumière
  • Régulation de la pression statique

 

Description du produit

Munters Farm Light Dimmer (FLD) is digital light dimmer with two channels . This powerful dimmer can be controlled manually or via 0-10V analogue output. In addition, when employing a Farm Premium controller, the Light Dimmer can be controlled by connecting it to the communication card in the controller. The FLD is noted for its safety and simplicity of use, installation and service. The FLD includes unique features such as the “bright” button, which enables the grower to increase the light to a preset intensity for a preset time length. The user can enter the house push the button and leave from another door knowing the light will automatic go back to the requested low intensity.

  • Téléchargements

Nous sommes experts

Nous savons que nos produits. Nous dirigeons
vos coordonnées à
quelqu'un dans votre pays.