Ammonia1.png

Ammonia Sensor Product Launch

juil. 23, 2018

Munters is proud to introduce a critical accessory to the Platinum and AC-2000 3G Controllers, the Ammonia Sensor. By providing continuous monitoring of the ammonia concentrations, the Ammonia Sensor enables improved control over the birds' and animals' environmental conditions.

In addition, the Ammonia Sensor provides long term, accurate data on ammonia levels in poultry and swine houses. The data is collected by the controller. The sensor is noted by its ease of use: Simple installation Standard 0 - 10V analog output Easy to remove when required. In addition, the sensor's is designed to work in the harsh conditions found in these houses while the sensor's stability ensures high quality, precise data during its lifetime.

Ailon Tamir, Munters Israel Sales Manager: "Our Ammonia Sensor is the latest addition to our accessories and one of the most important. Ammonia can have very negative effects on animals and birds; controlling the levels is extremely important in ensuring a healthy, profitable, crop. Every farmer wants his birds and animals to have the best conditions possible and this device can help make that come true".

For more information, click here to go to the product page