Déshumidificateurs autonomes

GC

Get dependable humidity control no matter the indoor temperature with Munters GC stand-alone desiccant dehumidifiers. Reliable and robust, these compact, vertical, factory-assembled units efficiently remove moisture from the air while safeguarding equipment.

Points forts

  • Highly efficient humidity control
  • Compact, energy-efficient vertical footprint
  • Durable, corrosion-resistant construction
  • Easy to operate and maintain
  • Straightforward ductwork connections

Description du produit

Munters GC desiccant dehumidifiers are suitable for ships, warehouses, water treatment plants, and other applications where humidity control is essential. The GC safeguards moisture-sensitive equipment, such as turbines, boilers, generators and marine equipment, against mold, mildew, condensation and corrosion. Its durable welded aluminum construction withstands the demands of industrial and commercial environments. The GC handles nominal airflows of 125-150 scfm.

Munters