Jäähdyttimet ja ilmankostuttimet / Rental units

Humimax HM3 Evaporate cooler

Humimax HM3 Evaporate cooler

Munters Humimax™ is a series of standalone humidifier units. Humimax provides excellent humidification while letting you automatically control the level of humidity throughout a broad range of application areas, such as print houses, wood and furniture storages, museums and computer rooms as well as vegetable and fruit storage.

The unit is designed to keep an optimum balance between required humidification efficiency and stability, as well as very low energy consumption. Easy installation (plug and play) and maintenance make the Humimax simple and straight forward to use by almost anyone.


Vertaamalla tuotteiden HM3 Rental

HM3 2000 Rental

 
 
 
 
 
 
 
 
 
 

2000 m3/h

m3/h 0
200
400
600
800
1000
1200
1400
1600
1800
2000

Olemme

Olemme asiantuntijoita ja
tunnemme tuotteemme. Voit soittaa meille 020 776 8230
tai laittaa viestiä tästä.