Jäähdyttimet ja ilmankostuttimet / Rental units

HM3 2000

Humimax HM3 Evaporate cooler


Lisävarusteet

  • Modern Climatix control system

Tuotteen kuvaus

Humimax™ is a series of self contained humidifier units. The HM3 2000 is a stand alone humidifier with a nominal airflow of 2000m3/h. It provides excellent humidification as well as automatic control of humidity levels throughout a broad range of application areas, such as print houses, wood and furniture storages, museums and computer rooms as well as vegetable and fruit storage. The unit is designed to keep an optimum balance between required humidification efficiency and stability, as well as very low energy consumption.

Easy installation (plug and play) and maintenance has been the main focus during product development.

Olemme

Olemme asiantuntijoita ja tunnemme
tuotteemme. Voit soittaa meille
020 776 8230 tai laittaa viestiä tästä.