Jäähdyttimet ja ilmankostuttimet

DriSteem

DriSteem

Bacteria and viruses thrive in dry air. Studies show that when room RH drops below 40%, respiratory illness increases. Proper humidification can significantly reduce student and employee absenteeism. Controlling a building's RH significantly improves production processes. RH affects the moisture content of hygroscopic materials, such as wood, textiles, paper, leather, fibers, and foods. Such materials either absorb or release moisture to reach equilibrium, which can negatively affect production processes.

  • Easy installation
  • Energy efficient
  • Easy to maintain
  • Economical and easy to operate
  • Numerous options available

Olemme

Olemme asiantuntijoita ja
tunnemme tuotteemme. Voit soittaa meille 020 776 8230
tai laittaa viestiä tästä.