Virhe occursed kun lähettää viestin, yritä myöhemmin uudelleen
Virhe occursed kun lähettää viestin, yritä myöhemmin uudelleen
Kysymyksenne
Liiketoiminta-alueet
Kirjaudu sisään
Munters HCE Series stand-alone dehumidifiers are designed to dehumidify across a broad range of moisture levels efficiently. Four large-scale modular models are available in nominal airflows of 15,000 to over 40,000 CFM. Delivered air moisture levels of -55°F dew point and lower are attainable.
Features:
» Unit casing is manufactured of fully welded, strain hardened aluminum to ensure zero air leakage.
» The electrical control system meets UL and NEC standards.
» The unit is PLC controlled; all controls are mounted in a NEMA 4 control enclosure.
» Rugged construction makes it suitable for outdoor or indoor mounting providing the flexibility to install the unit at any location at your facility.
Includes all components and controls to operate as a stand-alone dehumidifier. The high-capacity desiccant wheel is a unique sectored construction built around a shaft, hub and bearing assembly mounted in the frame. The sectored construction provides additional structural integrity for high-capacity systems. In addition, disassembly features make it possible to incorporate it into existing air handling systems without the need for major redesign and building modification.
Tuotetieto
Huolto ja päivitykset
Lataukset
Virheellinen käyttäjän tunnistaminen
Jokin meni väärin, yritä myöhemmin uudelleen
Unohditko salasanan?
Virheellinen käyttäjän tunnistaminen
Jokin meni väärin, yritä myöhemmin uudelleen
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!