Virhe occursed kun lähettää viestin, yritä myöhemmin uudelleen
Virhe occursed kun lähettää viestin, yritä myöhemmin uudelleen
Kysymyksenne
Liiketoiminta-alueet
Kirjaudu sisään
In agriculture, the ideal climate is essential as it impacts the production and health of animals. Controlled fresh air entry, is one of the main factors in achieving the perfect climate. Foam insulation filled door all-weather applications.
The MWI has been engineered and designed to bring fresh air into the house without exposing the animals to cold air drafts. This is made possible with the MWI’s curved shape, that properly channels the incoming fresh air along the ceiling, to mix before it reaches the animals.The MWI is ideally designed for sidewall installation. The framing system and curved door are manufactured from a combination of UV resistant PVC and PP materials offering durability. It can be cleaned with a high pressure washer. For bio-security reasons, an integrated galvanized metal guard is provided, preventing unwanted entry into the house. By using the MWI, every farmer will get closer towards achieving the perfect climate with the right balance between performance, efficiency and budget.
Tuotetieto
Vaihtoehdot
Lataukset
Virheellinen käyttäjän tunnistaminen
Jokin meni väärin, yritä myöhemmin uudelleen
Unohditko salasanan?
Virheellinen käyttäjän tunnistaminen
Jokin meni väärin, yritä myöhemmin uudelleen
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!